The TS 8 sheet steel baying system, with its symmetrical profile in the width and depth, offers a significant space gain, plus simple interior installation. This likewise ensures bayability from all sides. Additionally, the integral, automatic potential equalisation of all enclosure panels and the triple surface treatment ensure optimum safety.
- Article no.:
- TS 8605500
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm - Surface finish
- Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plates
Mounting plate
2 TS punched rails 18 x 38 mm - Dimensions
- Width: 600 mm
Height: 2,000 mm
Depth: 500 mm - Dimensions mounting plate (W x H)
- 499 mm x 1,896 mm
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 1
- NEMA 12
- Type rating to UL 50E
- Type 1
- Type 12
- IK Code
- IK09
- Number of doors
- 1
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 96.23 kg
- Gross weight
- 101.3 kg
- Customs tariff number
- 94032080
- EAN
- 4028177250802
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- TS Bayed enclosure system, WHD: 600x2000x500 mm, Sheet steel, with mounting plate, single door at the front
- Documentation
- Further information
- Instructions
- Load brochure
- Protective conductor brochure
- Safety instructions
- White Paper
Enclosure (baying system) single-door
Enclosure:
Symmetrical frame construction of rolled hollow
sections with holes on a 25 mm DIN pitch pattern.
All sections have chamfered edges.
The horizontal sections have an additional
protection lip above the seal.
The vertical sections have two mounting levels
for space-saving interior installation.
Bayable on all sides.
Four eyebolts, three-piece gland plate
can be removed and interchanged, fitted.
Door:
2 mm sheet steel, with foamed-in seal, with removable
tubular door frame with holes on a 25 mm DIN pitch
pattern, 4-point latch locking rod, double-bit insert
to DIN 43668.
Door hinge may be swapped from right to left.
Hinges with captive hinge pins,
door opening angle 130° to VDI,
can be retrofitted to 180°,
floor clearance 25 mm.
Rear panel and roof plate:
With foamed-in seal, removable
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders in a 25 mm pitch pattern.
All screw-fastened cover parts with automatic potential
equalisation and prepared for the attachment of
earthing straps.
Accessories:
Side panels with foamed-in seal and assembly screws for
finishing off the sides.
Protection category: IP 55
Material:
1.5 mm sheet steel, mounting plate of 3 mm sheet steel,
zinc-plated
Surface finish:
Electrophoretic dipcoat-primed
Outside surfaces powder-coated in textured RAL 7035
Dimensions (W x H x D): 600 x 2000 x 500 mm
Enclosure:
Symmetrical frame construction of rolled hollow
sections with holes on a 25 mm DIN pitch pattern.
All sections have chamfered edges.
The horizontal sections have an additional
protection lip above the seal.
The vertical sections have two mounting levels
for space-saving interior installation.
Bayable on all sides.
Four eyebolts, three-piece gland plate
can be removed and interchanged, fitted.
Door:
2 mm sheet steel, with foamed-in seal, with removable
tubular door frame with holes on a 25 mm DIN pitch
pattern, 4-point latch locking rod, double-bit insert
to DIN 43668.
Door hinge may be swapped from right to left.
Hinges with captive hinge pins,
door opening angle 130° to VDI,
can be retrofitted to 180°,
floor clearance 25 mm.
Rear panel and roof plate:
With foamed-in seal, removable
Mounting plate:
C-folded on the sides, depth-adjustable via integral
plastic sliders in a 25 mm pitch pattern.
All screw-fastened cover parts with automatic potential
equalisation and prepared for the attachment of
earthing straps.
Accessories:
Side panels with foamed-in seal and assembly screws for
finishing off the sides.
Protection category: IP 55
Material:
1.5 mm sheet steel, mounting plate of 3 mm sheet steel,
zinc-plated
Surface finish:
Electrophoretic dipcoat-primed
Outside surfaces powder-coated in textured RAL 7035
Dimensions (W x H x D): 600 x 2000 x 500 mm