Baying systems TS 8 IP 66/NEMA 4

Article no.: TS 8806580

Baying systems TS 8, protection category IP 66, NEMA 4, sheet steel, spray-finished

LED system light

Side panel, screw-fastened, sheet steel for TS, TS IT

Quick-fit baying clamp, one-piece for TS/TS

Baying clamp, horizontal for TS/TS, TS/PS

Angular baying bracket for TS/TS

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Article no.:
TS 8806580
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Base: sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame, door, roof and rear panel: Dipcoat-primed and powder-coated, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door
Door hinged on the right, may be swapped to the left
Roof plate
Base, solid
Rear panel
Mounting plate
4 eyebolts
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
2 support strips fitted in the enclosure depth
Accessory kit for side panels for upgrading to IP 66
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 1
NEMA 4
NEMA 12
Type rating to UL 50E
Type 1
Type 4
Type 12
IK Code
IK09
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
123.975 kg
Gross weight
131.4 kg
Customs tariff number
94032080
EAN
4028177597686
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 800x2000x600 mm, Sheet steel, IP 66 / NEMA 4, with mounting plate, single door at the front
Approvals
Bureau Veritas
C-UL
DNV
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
Documentation
Further information
Info sheet
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Technical system catalogue