Perforex Milling Terminal MT S

O Perforex Milling Terminal MT S é um centro de usinagem de alto desempenho perfeitamente adequado para perfurar e fresar armários compactos e de grande porte.

Discover the Perforex MT

The ultimate in simple, fast milling

Features and benefits

Features

  • Fully automated tool changer
  • Automated tool calibration
  • Data transfer from all standard CAD systems and planning tools such as dxf, Eplan Pro Panel, RiPanel Processing Center and RiPanel
  • A choice of operating modes
  • Additional operating solutions with support arm system

Benefits

  • Fast workpiece changes
  • Protected digital workflow and exceptional efficiency
  • Consistently high quality
  • Error minimisation
  • Reduction of unproductive downtime

Product variants

The optimum entry-level milling machine – Perforex MT 1101

The Perforex Milling Terminal 1101 is an inexpensive entry-level solution for automated milling. It supports fast, simple machining of nearly all compact and large enclosures.

  • 4-axis CNC machine
  • Short throughput times with consistently high machining quality
  • Easy to use with a clearly organised HMI

Flexible milling – Perforex MT 2101

The Perforex Milling Terminal 2101 offers the greatest flexibility of the MT series. It supports machining of all compact and large enclosures.

  • Automatic tool changes and integral tool length measurement
  • Minimal tool-wear machining
  • High-performance spindle for fast, precise, reliable machining

Two-door – The Perforex MT 2201

The Perforex Milling Terminal 2201 features a wide workpiece holder as standard with two doors. Ideal for machining fully welded enclosures.

  • Automatic tool changes and integral tool length measurement
  • Automatic swarf extraction when drilling and milling
  • Intuitive clamping system with pneumatic clamping device

Effective milling – with the Perforex MT S

The Perforex Milling Terminal sets new standards in milling – Simple, flexible and precise.

Downloads

Accessories and options

Perforex MT accessories / consumables / machine options

Superbly coordinated range for extending, upgrading and replacing.

Performance package

  • For optimised machining of workpieces on the Perforex MT S
  • Reduced vibration
  • Faster feed rates of up to 1.5 m/min

Tool mounting aid

  • Mounting aid for exchanging and calibrating tools
  • Simple handling
  • Exceptional measurement accuracy

Magnetic wand

  • Magnetic wand to collect swarf
  • Easy to clean
  • Including scraper ring

Deburring blade

  • For deburring holes and edges
  • Universal deburrer for long-lasting cutting results
  • Blades coated and brushed on both sides

Additional zero points

  • Simple assembly
  • Boosts productivity
  • For multi-workpiece machining without repositioning

Clamping jaw, drill bits

  • For accommodating drill bits
  • Elastic
  • Model ER25

Clamping jaw, thread tappers

  • For accommodating thread tappers
  • Elastic
  • Model ER25

Machine thread tapper set

  • 2 x tool holders SK30 ER25
  • Clamping jaw for thread tappers M3 and drill bits
  • Spiral and machine thread tappers

Circular thread-milling tool set

  • Circular thread-milling cutter
  • Clamping jaw
  • Tool holder

Aluminium/plastic milling tool set

  • Tool holder
  • Clamping jaw
  • 6 mm end mill

Support arm system

  • Ergonomic, back-friendly working
  • Positions the display at the optimum operator height
  • Space-saving solution

Side access

  • Optional machine access from the right or left
  • Greater design freedom with the production environment
  • High operator safety standards with access monitoring via light barrier

Signal pillar

  • Machining centre visible at all times
  • Enhanced productivity
  • Minimised downtime

Busbar clamper

  • Simple clamping of copper bars and busbars
  • Optimised machining of busbars
  • Enhanced productivity and flexibility

Clamping frame

  • Parallel machining of enclosures
  • Shorter setup times
  • Enhanced productivity

Numbering kit for tool magazine

  • Labelling kit 1-21
  • For grippers on the tool magazine
  • Tool slots are readily allocated

Compressed air pistol set

  • Pre-assembled
  • Holder included
  • Compressed air pistol and spiral hose with quick-release coupling

Perforex MT S accessories

Accessories to fit the Perforex Milling Terminal MT S.

Milling Terminal MT S consumables

Tested quality for the Perforex Milling Terminal MT S. For extending, upgrading and replacing worn components and tools such as drill bits, milling cutters and thread-tappers.

Machine options for the Milling Terminal MT S

Superbly coordinated range of options for extending the Perforex Milling Terminal MT S.

Similar products

Laser centre Perforex LC 3030

  • Specially designed for the automated mechanical modification of standard enclosures
  • 3D laser machining
  • Contactless, low-vibration machining

Busbar machining CW 120

  • Bending, punching and cutting of busbars
  • Convenient height adjustment of the machining zone
  • External hydraulic connection for almost infinitely extendible machining options

Hole punching tools

  • Hydraulic punches for round, square and rectangular cut-outs
  • Flexible use
  • Extend tool life with a built-in overpressure valve