RiDiag
For the diagnosis of cooling units in the Comfort series
RiDiag 2 is a diagnostic, maintenance and long-term data logging program for our Comfort range of cooling units. Every diagnosis check can be saved to provide documentation of the operating response. All setting parameters such as enclosure internal temperature, sensitivity of filter mat monitoring etc. may be edited and saved via RiDiag.
The benefits to you:
The following data may be retrieved after connecting to a PC:
- Error messages and their frequency and timing
- Maximum ambient temperature occurring
- Minimum enclosure interior temperature occurring
- Duty cycle and capacity utilisation of cooling unit