Semiconductor industry

Keeping semiconductor fabs up and running

Keeping semiconductor fabs up and running

Infrastructure designed for cleanroom environments in 24/7 operation

The global semiconductor industry is set to surpass USD 1 trillion in annual revenue for the first time in 2026 – a historic milestone driven by unprecedented demand for AI infrastructure.
In this environment, every second of uptime counts. Even the smallest disruption can result in production losses worth millions.

From cleanroom-compatible enclosures to edge computing solutions. Rittal delivers complete physical and digital infrastructure solutions for critical semiconductor applications with Liquid Cooling Packages (LCP), RiLineX modular power distribution and Eplan Digital Twins.

Standardized components and consistent manufacturing processes worldwide ensure uniform quality across all locations. Digital services such as Rittal ePocket provide real-time documentation and significantly reduce maintenance times. Spare parts and support are available globally, making repairs predictable and keeping downtime to a minimum.

  • Cleanroom-compatible enclosures for contamination-free production
  • Precision cooling from rack level down to the chip
  • Edge computing and IT infrastructure for smart fab operations
  • Modular power distribution up to 6,300 A
  • Fire suppression, monitoring and access control at rack level
  • “Copy Exactly” standardises certified Rittal solutions worldwide, avoiding regional re-engineering and process drift
  • International certifications (IEC, UL and NEMA)
  • Digital engineering with Eplan Digital Twins and Rittal ePocket

The result is an infrastructure that consistently minimises unplanned downtime and enables stable, uninterrupted production.

Trendpaper

The invisible factory behind the chip

Why infrastructure determines fab success

The Fab Environment: where milliseconds cost millions

In semiconductor manufacturing, even the smallest environmental deviations can have massive consequences. Milliseconds, microns, and minimal contamination levels determine yield, performance, and cost efficiency.

ChallengeImpact on ProductionRittal Solution
Contamination (dust, particles)Even defects at the 3 nm level can destroy entire wafer batchesStainless steel enclosures with smooth, hygienic design
Electrostatic discharge (ESD)Invisible threat to sensitive microchipsEnclosures with conductive coating
Extreme temperature fluctuationsProcess drift, calibration loss, equipment downtimeIntegrated cooling (Blue e+, LCP, DLC)
Vibration and mechanical shockMisalignment of lithography and inspection systemsRobust VX25 with IK10 protection
Humidity and corrosive gasesOxidation of contacts, premature failureVX25 enclosures (IP 56/NEMA 4X) with corrosion-resistant surfaces

Rittal develops enclosure and housing systems specifically for sensitive production environments. Stainless steel enclosures with smooth surfaces prevent particle formation and can be cleaned without residue. The systems are corrosion-resistant and protected against dust and moisture up to IP 66/NEMA 4X.

Let’s build your next fab infrastructure together

From cleanroom enclosures to power distribution and cooling systems, our experts are ready to support your project.

The Rittal Portfolio for semiconductor manufacturing

Thermal Management: Precision cooling for maximum process stability

Thermal stress is one of the main drivers of downtime in semiconductor manufacturing. 
Rittal provides scalable, energy-efficient cooling—from rack level down to the chip.

The Rittal Cooling Ecosystem

SolutionApplicationBenefit
Blue e+ cooling unitsEnclosures, small cabinetsUp to 75% energy savings
Liquid Cooling Package (LCP)Server racksUp to 53 kW per rack, closed-loop system
Direct Liquid Cooling (DLC)Chip level (hottest components)Coolant circulates directly over the chip
Filter fans and chillersGeneral fab environmentCost-efficient, reliable air circulation

 

LCP removes warm air directly from the rack, cools it via a highly efficient heat exchanger, and feeds it back. Hotspots are eliminated at the source. 
DLC provides cooling directly at the chip – where heat is generated.

All systems integrate seamlessly into existing infrastructures and can be monitored via CMC III IoT (predictive maintenance and real-time energy optimization).

Modern fabs generate terabytes of sensor data daily. Real-time processing at the edge is essential for predictive maintenance, defect detection, and autonomous process control.

Rittal provides the complete physical IT infrastructure to house, cool, protect, and monitor edge equipment in demanding fab environments.

Edge Computing

  • Micro data centers and cleanroom-compatible IT enclosures with integrated cooling
  • low-latency connectivity for machine controls
  • MES integration and AI-driven process optimization

Monitoring

  • Real-time tracking of temperature, humidity, airflow, smoke, water leakage and door status
  • IoT-enabled 

Access Control

  • RFID and biometric locking at rack level with full audit trails

Fire Suppression

  • Rack-integrated detection and gas-based suppression
  • early smoke detection via CMC III triggers automated responses, minimizing damage and downtime

Voltage fluctuations and micro-interruptions are invisible yield loss.
Rittal RiLineX delivers stable, modular, and IEC-compliant power around the clock.

Semiconductor production requires an absolutely stable power supply. Fluctuations or grid disturbances can disrupt processes and cause defective batches. Additional challenges include rising energy demand, increasing power density, and pressure to improve efficiency while reducing CO₂ emissions.

Rittal solutions cover the entire power distribution chain – from infeed up to 6.300 A down to the individual load.

RiLineX offers:

  • safe, modular, and space-saving power distribution
  • flexible adaptation to any production environment
  • high short-circuit resistance
  • easy installation with plug-in technology
  • flexible expansion and modification during operation

Integrated measurement and monitoring systems enable:

  • precise energy management
  • analysis of load profiles
  • consistent power quality
  • reduced risk of downtime

RiLineX is now available with integrated power monitoring and communication modules – for real-time energy transparency, predictive load analysis, and seamless integration into building management systems, all in a compact design.

Leading semiconductor manufacturers operate fabs across multiple continents and expect identical quality at every single site. The “copy exactly” philosophy that governs chip production must extend to the infrastructure that supports it.

Global quality promise:

  • Standardised manufacturing processes worldwide 
  • Consistent materials, tolerances and surface finishes across all production sites
  • ISO 9001-certified production facilities with rigorous quality management systems
  • Global spare parts availability: identical components delivered anywhere in the world, reducing mean time to repair (MTTR)
  • Rittal ePocket: digital documentation always up to date, accessible globally, ensuring every technician works with the same specifications

Semiconductor companies build and operate fabs across multiple continents. Each with its own regulatory landscape. A single missing certification can delay a fab ramp by weeks.

Rittal products are pre-certified for all major international standards eliminating the need for costly, time-consuming re-certification when you expand to a new region. 

  • Enclosures and power distribution systems: IEC 61439, UL 508A, NEMA 4X/12 and CE/UKCA markings out of the box
  • IP 55 through IP 66 ingress protection ratings across the full product range
  • Production facilities are ISO 9001 and ISO 14001 certified, while digital services meet ISO 27001 information security standards

With the semiconductor industry in the midst of its biggest expansion cycle ever, speed and reliability in fab build-out are paramount. Every fab, whether a new build or retrofit, requires an infrastructure that is developed once, rolled out globally and continuously documented.

Rittal and Eplan offer:

  • Digital twins
  • Centralised data models
  • Automated synchronisation of changes
  • Accelerated processes and simplified commissioning

Rittal ePocket ensures that documentation remains up to date throughout the entire operational lifecycle. This combination of hardware and digital engineering creates a powerful, efficient, transparent, and future-ready overall solution.

In addition, Rittal has a globally established network of production, logistics and service. Standardized processes ensure consistent quality worldwide, regardless of location, while local contacts enable short communication paths, fast response times, and smooth project execution.

Rittal is your end-to-end engineering partner – reliable and consistent, wherever your next fab is built.

Enclosures

Hygienic Design

Safer and cleaner with Hygienic Design enclosures, designed specifically for use in the food and beverage industry. This ensures short cleaning times. From small and compact enclosures to complete enclosure systems, the high-quality enclosures made from...

Busbar systems

RiLineX busbar system up to 800 A

3-pole, tool-free mounting, short circuit-resistant up to 65 kA, fully contact hazard-protected and with standard flat copper bars for global use.

Sustainability that works

Minimising CO₂ emissions – the Blue e+ way

We deliver the world’s most efficient climate control solutions and smart service concepts to reduce the carbon footprint of your machines and systems.