Network rack TX CableNet with glazed door

Article number: TX 7888.266

The TX CableNet – places extra space at your disposal by avoiding the problem of unnecessarily wide or deep IT racks. This IT network rack is thus also suitable for use in smaller IT environments and is already optimally prepared for individual interior installation.

PDU basic

Socket strip in an aluminium duct

Potential equalisation kit for VX IT

Comfort handle AX

Lock insert

Profile half-cylinders for handle systems

Gland plate modules for cable entry for TS, TS IT, VX SE

Base mount for TS IT

Transport castors for base/plinth system VX

Transport kit for TS IT, TX CableNet

Baying connector, external for TS/TS

Baying cover for base/plinth system VX

Cable clip for C rail, combination rail

Cable ties

Nylon loop

Nylon loop

Brush kit for TX CableNet

Cable finger for VX IT

Captive nuts

Assembly screws

Spacer for roof plate

Blanking panel, 482.6 mm (19") Tool-free attachment

Cable shunting ring

Cable management panel with brush strip 482.6 mm (19")

Cable management panel, 2 U

Cable routing channel 482.6 mm (19")

Cable tray, depth-variable for VX IT, TE 8000

Cable management duct, horizontal 482.6 mm (19")

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

Adhesive measurement strip, 482.6 mm (19")

Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Cable routing bars, 482.6 mm (19") attachment

Cable management panel with steel rings

Cable management panel with front flap

Cable management panel with cable routing bars

Side panel, lockable for TS, TS IT

TS punched section with mounting flange, 17 x 73 mm

Combination rails for VX, VX IT, TX CableNet

Fan module for VX IT, TS IT

Article number:
TX 7888.266
Design
with glazed door
Benefits
Site-variable cable routing
Safe cable entry whilst maintaining the critical cable bending radius
"Waterfall" cable routing concept: Simple, safe cable routing via the roof
Convenient access: Side panels and doors are easily fitted and removed for fast access to the inner rack area
TS- and VX-compatible accessories
Comprehensive range of accessories for bespoke interior configuration
Material
Enclosure: Sheet steel
Door: Sheet steel, 1.2 mm
Side panel: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Colour
RAL 7035
Supply includes
Enclosure with glazed front door and rear door
Side panels, screw fastened
482.6 mm (19") mounting angles
Enclosure frame with doors and roof plate
Glazed sheet steel front door, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Fastener front and rear: Designer handle with security lock 3524 E
Side panels, lockable, including security lock 3524 E
Roof plate, removable, with waterfall concept for cable entry at the front and rear, or optionally at the side, with a concealed cut-out for the fan module
Two 482.6 mm (19") mounting angles, front and rear
IPPC pallet
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 600 mm
Units
42 U
Distance between levels as delivered
345 mm
Design
with side panels
Design doors
Solid
Construction front door
Glazed door: Single-pane safety glass, 3 mm
Door opening angle when baying: max. 105°
Load capacity
5,000 N
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
78 kg
Customs tariff number
94032080
EAN
4028177966949
ETIM 8
EC002499
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
Network rack TX CableNet, glazed door, WHD: 600x2000x600 mm, 42 U, with side panels, RAL 7035
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
Visio Shapes
IT rack, installation height 42 U, glazed sheet steel door at the front,
one-piece solid sheet steel door at the rear.
Rack frame:
IT rack, comprising a torsionally rigid, welded and symmetrical frame of
rolled, 16-fold vertical sections connected with a horizontal frame at
the bottom and horizontal cross rails with welded roof plate at the top.
All frame sections with integrated system punching in a 25 mm pitch
pattern permit convenient interior installation through simple attaching
and fastening of the installation components. All section edges are
rounded. The vertical frame sections each possess two mounting levels
offset in the depth and width directions, which can be used individually
for flexible mounting of the components. Enclosures can be bayed to the
front and rear, as well as to the sides.
Load capacity: up to 500 kg.
Base:
Open base frame, without gland plates, for optional individual
configuration with base modules from the range of accessories.
Front and rear door:
Glazed sheet steel door at the front, with 3 mm single-pane safety glass
(ESG).
One-piece solid sheet steel door at the rear. Both with two hinges.
Front and rear door with design handle and 2-point locking rod, security
lock 3524 E, exchangeable for an AX comfort handle for optional
integration of a profile half-cylinder. Door hinge side can be swapped,
door opening angle 135° for stand-alone enclosures, 105° with baying.
Door hinges with captive hinge pins.

Roof plate:
One-piece roof plate, removable, fixed with fastener.
Roof incl. concealed cut-out to accommodate a fan unit for active
ventilation.
With openings for cable entry at the front and rear over the full
enclosure width.
Optionally, the roof plate can also be rotated by 90° for cable entry on
both sides over the full enclosure depth.
Roof plate centre piece with rounded edges for system-compliant
cable entry taking into account the minimum bending radius.
The integrated bending radius avoids cable routing over sharp edges.
Cable entry options can be expanded with brush strips for cutting to
size from the range of accessories.
Mounting levels:
Enclosure pre-configured with two 482.6 mm (19") mounting levels, front
and rear.
The total static load capacity of both mounting levels is 500 kg.
Mounting levels comprising universal mounting angles, front and rear,
depth-variable, 15 mm pitch pattern, screwed to depth stays of the
enclosure frame at top and bottom.
Imperial mounting levels can be positioned either symmetrically or
asymmetrically with an offset to each other.
Mounting angles front and rear, material thickness 2.0 mm, with
additional pitch pattern in accordance with the standard EIA 310 E. All
height units are marked on the mounting angles and numbered in opposite
directions. Height unit markings on both mounting levels can be read
from both inside and outside for simplified component installation.
Front mounting angles prepared for tool-free mounting of cable routing
aids and organisation of structured cabling with maximum packing
density.

Rear mounting angles prepared on both sides for mounting of a Power
Distribution Unit (PDU) in 1 U form factor for electrical power
distribution in the enclosure, avoids occupying component installation
space thanks to space-saving side mounting in the zero-U space between
mounting level and side panel.
Side panels:
One-piece lockable side panels with integrated security lock 3524 E
mounted on the enclosure.
Material:
Enclosure frame, roof: Sheet steel, 1.5 mm
Rear door: Sheet steel, 1.2 mm
Front door: Sheet steel, 1.2 mm; single-pane safety glass (ESG) 3.0 mm
19" mounting angles: Sheet steel, 2.0 mm
Surface:
Panel parts and doors powder-coated in RAL 7035
Interior installations dipcoat-primed in RAL 9005
Approvals:
CE Declaration of Conformity
RoHS 3
Dimensions (WHD): 600x2000x600 mm

Model no.: 7888.266

Manufacturer: Rittal GmbH & Co. KG