AX. KX.
System perfection.

Compact and small enclosures.

Time-saving

Significantly faster assembly

The interior installation rail is the key! It is quickly clamped and screw-fastened; no drilling is required. Components are mounted on the rail in a flash.

Use of space

Space optimisation inside the enclosure

30% more space for cables through larger gland plate.

Use of space

Stability

Increased load-bearing capacity

The form-fit rail used in the pattern of locators increases stability, especially under dynamic loads.

Stability

UL approval and protection classification

are retained

Because no drilling is required to fit the interior installation rail, the approval is not affected. Accessory components used to seal an existing opening in the enclosure guarantee UL conformity.

Conversion and retrofitting

at any time

Components are easily installed or retrofitted on standard rails, ensuring flexibility for late reconfiguration or retrofits.

Enclosure preparation

No drilling in the enclosure

The interior installation rail is quickly and easily clamped into position – no drilling is required. Locators on the enclosure side panel enable screw-fastening with a positive locking system – no machining required.

Component mounting

Simple assembly

Components such as the system light for instance are mounted on the rail in a flash – pure time saving.

System accessories

Wide selection for rapid design and planning

Accessory components – from gland plates to lock systems, to wall mounting brackets – for rapid design, planning and installation.

System accessories

25 mm pitch pattern for VX25 accessories

More flexibility when selecting accessories

When combined with the AX base configuration rail, system accessories from the VX25 enclosure, such as punched sections with mounting flanges, cable clamp rails and support rails, can also be used.

Conversion and retrofitting

at any time

Components are easily installed or retrofitted on standard rails, ensuring flexibility for late reconfiguration or retrofits.

Reduced number of items

means simplified and improved procurement and stock-keeping

The use of identical parts means less complexity and optimises supply chain management.

Reduced number of items

24-hour delivery service

Order today – receive it tomorrow

Both the AX itself and all accessories are available directly off the shelf and delivered in record time.

24-hour delivery service

Quality promise

for guaranteed durability

This system has been used successfully for many years, and customers are impressed by its exceptional quality and reliability.

Quality promise

Sustainability

thanks to durable, convertible systems

A long service life and the option of simple refitting/retrofitting help protect the environment.

Sustainability

RiPanel

Correct, consistent configuration

RiPanel enables simple configuration of the AX – the system only shows components and accessory parts that match and are suitable for the selected enclosure. The integrated 3D model allows for direct, accurate positioning.

RiPanel

Automated and instant documentation

Up-to-date data always available

Software solutions from Eplan produce comprehensive, error-free documentation – with no additional effort.

Automated and instant documentation

Automated processes

Industry 4.0-compatible

Digitalisation allows effortless integration of the AX into the existing manufacturing system.

Automated processes

Rittal ePOCKET

Your digital wiring plan pocket for machine and system documentation – from any device, anytime and anywhere.

Rittal ePOCKET

Value chain

for added efficiency

The AX becomes part of the value chain, where there is a demand for integrated, seamless and data-based solutions.

Value chain

MAXIMUM BENEFITS

Benefits AX

  • Time-saving
  • Use of space
  • Stability
  • UL approval and protection classification
  • Conversion and retrofitting
  • Enclosure preparation
  • Component mounting
  • System accessories
  • 25 mm pitch pattern for VX25 accessories
  • Conversion and retrofitting
  • Reduced number of items
  • 24-hour delivery service
  • Quality promise
  • Sustainability
  • RiPanel
  • Automated and instant documentation
  • Automated processes
  • Rittal ePOCKET
  • Value chain
360°
360°
360°
360°

SEE FOR YOURSELF

Digitalisation of enclosure panels

Digitalisation of enclosure panels

The QR code on all machinable enclosure panels allows for fully automated integration into the production workflow, for seamless digital monitoring from incoming goods right through to the finished product.

Potential equalisation

Potential equalisation

Installation of the gland plate includes automatic potential equalisation. Contact is made by two self-tapping screws guided through special holes.

Smart engineering

Smart engineering

All data required for planning, engineering and automated production processes, is available in the highest quality.

RiPanel

RiPanel

A wide range of conversion and planning tools aid Rittal customers with their automated production process and when working with virtual prototypes.

360°
Edge fold

Edge fold

The deliberately slimline enclosure edge fold provides broad, secure contact with the seamless PU foam seal and helps preserve the protection classification of IP 66.

Protection category maintained

Protection category maintained

The seamless PU foam gasket makes it possible to maintain the protection classifcation within a temperature range of -20 °C to +80 °C and can be overpainted if necessary.

Cam lock

Cam lock

The cam lock with double-bit insert can be installed without using tools, locks the E-Box securely and can be incorporated into custom locking systems.

Earthing

Earthing

The PE conductor connection enables super-fast, easy earthing, even at a later date. Simply fix the earthing cable into the channel with the nuts, tighten, and it's done!

Accessories

Accessories

When using Rittal accessories and components in existing or new enclosures, standard UL approvals remain fully intact.

360°
Cam lock

Cam lock

The mini cam lock works almost instantaneously. A quarter of a turn is enough to correctly centre the cover while locking; this ensures all-round air-tight positioning.

Mounting plate

Mounting plate

With the E-Box, the mounting plate is simply attached from the front and secured directly in front of the rear panel in a space-saving solution.

Packaging

Packaging

To streamline the manufacturing process, Rittal's packaging system means parts can go straight into production because all panels and cam locks are supplied unfitted, so nor further assembly or dismantling is required prior to machining.

Wall mounting bracket

Wall mounting bracket

The standard eyelet in the rear panel allows the wall mounting bracket to be quickly screw-fastened from the outside with a self-tapping screw – no need for a lock nut on the inside. The high protection classification is retained in full.

360°
Support rails

Support rails

The support rails can optionally be fitted on the front of the integrated perforated mounting strip or, to maximise the enclosure depth, directly onto the rear wall of the rack.

Door hinges

Door hinges

The 180° door hinges on the E-Box create more space, and help to improve access to the enclosure interior and keep access routes clear.

Clearance

Clearance

Eliminating the fastening brackets for the cover creates a large clearance, for flexible component mounting.

Mounting

Mounting

Terminal boxes and bus enclosures can be fitted with support rails or mounting plates as required.

360°

Benefits

Benefits KX

- 30% more space for cables
- 30% less assembly time
- 30 new features

  • Digitalisation of enclosure panels
  • Potential equalisation
  • Smart engineering
  • RiPanel
  • Edge fold
  • Protection category maintained
  • Cam lock
  • Earthing
  • Accessories
  • Cam lock
  • Mounting plate
  • Packaging
  • Wall mounting bracket
  • Support rails
  • Door hinges
  • Clearance
  • Mounting

VALUE CREATION

OPTIMISED WITH DIGITAL NETWORKING

Integrated, consistent, data-based solutions spanning the entire value chain, from engineering, to system engineering, through to automation and beyond, are the key to greater efficiency in panel building and switchgear engineering. Act now to secure a better position in the competitive markets of the future.

Compact enclosures based on and geared towards Industry 4.0

A dedicated production plant has been built in Haiger for our new compact enclosures. A sum of 250 million euros has been invested in the world’s most state-of-the-art production facility for compact and small enclosures based on Industry 4.0 criteria. The plant’s highly automated production management will ensure the permanent availability of the standard portfolio.

Rittal invented the standard enclosure

In 1961, Rittal was the first company in the world to series-produce enclosures. It all started with the compact enclosure AE, the predecessor of the current AX series. Going against industry advice, Rudolf Loh demonstrated a great deal of courage and considerable ingenuity in realising his vision of industrial-scale enclosure manufacture.

New horizons –
AE becomes AX

A modest range of enclosures developed into the world’s largest modular system for enclosure manufacture. Since Rittal was founded, the company’s impressive innovative strength has spawned numerous enclosure generations, with millions of units in use – always ahead of their time. The latest generation – the AX – is a response to the challenges of the Industry 4.0 era and is the new original.