Kompaktní 19" skříňky pro malé datové aplikace. Optimálně přístupné a flexibilně použitelné jako nástěnné nebo samostatně stojící.
Data rack with 19 inch wall mounting
The 19 inch network rack for wall mounting provides professional accommodation for your network and IT components. Purpose-developed for smaller IT infrastructures, these wall-mounted racks will impress you with their high-quality finish and flexible application options while ensuringoptimum protection for all the components stored inside.
Assembling a small IT rack
The network rack is small enough to be used as a wall-mounted rack – but can also be used as a floor-standing enclosure. The depth of the IT rack varies depending on the model, up to a maximum of 70 centimetres. If you opt for the suspended variant, a mounting plate and mounting angles ensure simple, stable wall mounting of your IT rack.
Application areas for small network racks
The data rack with the option of wall mounting is ideally suited to smaller network installations in offices, industrial applications, smaller server rooms or home networks.
Features and benefits of the IT rack for wall mounting at a glance:
- Space-saving installation
- Standardised 19 inch compatibility
- Robust construction
- Simple cable management with integral cable glands
- Lockable front doors for protected access
Got any questions about our IT racks and their applications? Please feel free to contact our Rittal experts directly.
FAQs about small network racks
A 19 inch rack for wall mounting is ideal for anyone looking for a space-saving, cost-efficient solution for smaller networks. It is perfect for straightforward installations such as routers, switches and patch panels and, depending on the chosen variant, provides protection against dust, dirt and unauthorised access. At the same time, it also ensures tidy cabling and easier maintenance. If necessary, it may also be used as a floor-standing enclosure. Some of the wall-mounted racks may also be used as floor-standing enclosures if required.