Systémy IT skříní
Rozváděč OCP
As a member of the OCP (Open Compute Project) community, Rittal offers the OCP ORV3, the only rack in the world that is 100% compliant with the OCP V3 standard and is available with corresponding accessories. This rack is UL-certified and offers maximum flexibility, since 21" IT components can be installed in it without having to use tools – adaptors can also be used to scale down from 21" to 19" IT components.