Distribution busbar system
-
Cover Set for distribution busbar (Jean Müller fuse-switch disconnector section)
Designed to accommodate Jean Müller devices.
-
Punched rail Set for cover, distribution busbar (Jean Müller fuse-switch disconnector section)
Required for mounting the distribution busbar cover.
-
Cover for distribution busbar (ABB/Siemens fuse-switch disconnector section)
To cover the distribution busbar system of a fuse-switch disconnector section, designed to accommodate ABB (SlimLine) or Siemens (3NJ62) devices. The 200 mm high busbar compartment covers shield the busbar compartment from the functional space so that it is safe from finger contact, with a protection category of IP 20. The cover may be ordered from ABB under order number NHP 407062R000X. For enclosure height 2000 mm, a height of 1500 mm should be covered, and for enclosure height 2200 mm, a height of 1700 mm should be covered.
-
Busbar support for fuse-switch disconnector section
Busbar support for the distribution busbar system of the fuse-switch disconnector section.
-
Distribution busbars for fuse-switch disconnector section
For installation in the fuse-switch disconnector sections, suitable for Maxi-PLS and Flat-PLS main busbar systems.
-
Terminal block, distribution busbar for fuse-switch disconnector section
For connecting the connection brackets to the distribution busbar system of the switch-disconnector-fuse section, no drilling required.