Base/plinth
-
Base/plinth system VX
The best of everything. The base/plinth system VX suits almost any enclosure application. It combines the best of all existing Rittal base/plinth functions in one variable modular system, giving you extra space, more user-friendly assembly, time savings and additional flexibility, despite a smaller number of parts.
-
Base/plinth system AX
The large opening in the base/plinth corner piece enables it to be screw-fastened to the enclosure directly from the front. The clip-in trim panels allow simple, fast access to the base/plinth for individual use, e.g. as a cable chamber.
-
Base/plinth TS
TS base/plinth consisting of base/plinth components at the front and rear, pre-configured with corner pieces, depending on the enclosure width, the side trim panels are selected according to the enclosure depth.
-
Cable chambers
Cable chambers, with integral system punchings for individual system accessories
-
Base/plinth, complete
Base/plinth, complete for AE, TP, ES, trim panels at the front and rear with fitted corner pieces and side trim panels.
-
Accessories for base/plinth
Accessories for base/plinth, such as base mounting plates, levelling feet, etc.
-
Base/plinth, stationary for PC, IW
Design-coordinated with the enclosures, height 100 mm, with front projection.
-
Concrete base/plinth for CS New Basic enclosure
Concrete base/plinth for CS modular and basic enclosures. The base/plinth is made from pre-cast concrete sections which are easily fitted in situ.
-
Cross member for VX, TS, SE, TP, PC, IW, Blue e+ chillers
To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.
-
Base/plinth for FlatBox
For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.
-
Stabilisation for TS IT
Stabiliser for TS server enclosures, the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.