Enclosure systems
-
Baying enclosure system VX25, sheet steel
System perfection. The new sheet steel VX25 baying enclosure system provides maximum data quality and seamless engineering, a low level of complexity, plus time savings and reliable assembly. The VX25 large enclosure system retains a number of tried-and-trusted features from the TS 8 and combines them with countless new and optimised functions to set new standards in perfect efficiency.
-
VX SE free-standing enclosure system
Free-standing sheet steel enclosure with stable enclosure body, two integral mounting levels, screw-fastened rear panel and door. Roof and sides from a single piece with roll-formed frame. Fully compatible with the VX25 baying system. Enclosure widths from 600 to 1800 mm and enclosures with 300 mm depth for applications in facility management. Efficiency is enhanced, as the side panels no longer need to be fitted and large enclosure widths replace small bayed suites.
-
Baying systems TS 8, sheet steel
TS 8 baying enclosure systems – the system platform for almost every application. In conjunction with system accessories, every enclosure is transformed into a specialist for particular tasks. The frame section of the TS 8 provides significant space gains plus simple interior installation. This likewise ensures bayability from all sides.
-
Baying systems TS 8, power distribution
Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2