VX IT accessories

  • IT LED system light for IT rack systems and IT racks
    IT LED system light for IT rack systems and IT racks

    For optimum illumination of IT enclosure systems and IT enclosures

    More

  • Fan module for VX IT, TS IT
    Fan module for VX IT, TS IT

    For active ventilation. The unit may optionally be extended with additional fans. Simple connection system and energy-efficient speed control.

    More

  • VX IT base/plinth system
    VX IT base/plinth system

    Numerous accessories for individual extension of the VX IT base/plinth system, to fit all applications.

    More

  • Base
    Base

    Accessories for the enclosure base offer flexible options for base configuration as well as the transportation or stabilisation of enclosures. Levelling feet, castors and transport accessories, gland plates, system dividers, stabilisers and mounting components.

    More

  • Side panels
    Side panels

    The open sides of bayed enclosure systems and IT racks may be sealed with various types of side panels, offering either tool-free installation or a high protection category, depending on requirements.

    More

  • Lock systems
    Lock systems

    The lock inserts provided as standard may be exchanged for any type of handle and for other locks. A push-button is the practical alternative for fast, key-free opening of stand-alone and wall-mounted enclosures.

    More

  • Cable management
    Cable management

    Accessories for flexible cable entry in enclosures and case systems and efficient cable routing in enclosures and cases with a 482.6 mm (19") pitch pattern: Cable entries, gland plates, cable glands, cable entry accessories in the enclosure, 482.6 mm (19") cable routing.

    More

  • Slide rails
    Slide rails

    Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment.

    More

  • Mounting angles
    Mounting angles

    Mounting angles for 482.6 mm (19") installation.

    More

  • Component shelves
    Component shelves

    Stowage options and support surfaces are available on the enclosure frame or the 482.6 mm (19") level. Telescopic slides and handles complement the range of component shelves which may be installed in IT racks, server enclosures, wall-mounted distributors and industrial enclosures, some of them tool-free.

    More

  • Earthing
    Earthing

    Earthing materials for assembling a reliable PE conductor connection to meet the requirements of the VDE and low-voltage directives. Individual earth straps or complete systems for frame earthing or earth rails, customised to your individual enclosure system.

    More

  • Power Distribution Unit PDU
    Power Distribution Unit PDU

    With the compact PDU, any IT rack is equipped with a professional power distribution system. Tool-free installation in the zero-U space of the IT server racks. The extensive power measurement and monitoring functions make the PDU an efficient, reliable investment.

    More

  • Power System Module PSM
    Power System Module PSM

    One or two infeeds with one phase or three phases, redundancy thanks to a change of the direction of connection of the socket module. With measurement of voltage, current and power consumption, as an option.

    More

  • Energy-box, 482.6 mm (19") Pull-out
    Energy-box, 482.6 mm (19") Pull-out

    Designed to accommodate both DC and AC components, pull-out component front for optimum access to the wiring space from above and below.

    More

  • Air routing/energy efficiency
    Air routing/energy efficiency

    Targeted air routing to the installed components, together with shielding of the open spaces within and around the 19" mounting level, reduces air flow losses and provides for significantly more energy-efficient cooling.

    More

+
[X] Close

Required