Base
-
Gland plate for VX, VX IT, VX SE
For individual configuration of the floor space. Potential equalisation is provided via assembly components and earthing points.
-
Gland plate set, multi-piece, solid for VX IT
Multi-piece gland plate set consisting of solid base plate modules and a sliding panel for cable entry.
-
Gland plate module for side cable entry for VX IT
With adjustable openings and brush strips on both sides. The version which is open at the side even allows retrospective fitting of the base plate module with the cables already installed.
-
Sliding panel for VX, VX IT, VX SE
For variable compensation as well as a flexible opening in the base area. May be combined with gland plates.
-
Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers
To compensate for height differences with floor irregularities. Mounting thread M12. Optionally with hex socket for adjustment from the inside of the enclosure.
-
Base/plinth adaptor for twin castors and levelling feet
For mounting twin castors 7495.000 and levelling feet to the VX, AX base/plinth system.
-
Base mounting bracket for VX, VX IT
To anchor the enclosure to the floor, particularly if it is top-heavy and inclined to tilt or cannot be incorporated into a suite of enclosures.
-
Castor module for VX, VX IT
For easy movement directly at the point of use, even with fully configured enclosures.
-
Levelling component for base/plinth system VX
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.