- Start
-
Products
- Innovations
- AX and KX
- VX25
- VX base/plinth system
- Support section
- Ri4Power system accessories
- RiLine Compact
- Blue e+ integration solution
- Blue e+ cooling units and IoT interface
- Blue e+ chillers
- Rittal efficiency check / Rittal service check
- CW 120 busbar machining
- Secarex
- LCP DX 35 kW (CW/DX)
- Secure Edge Data Center
- Innovations
-
Company
- Industries
-
Support
New version now available!
Simple assembly
Thanks to the mounting aid included with the supply, the new TS isolator door cover is easily assembled by one person.
Simply locate into position, screw-fasten, and voilà!
The side opening in the cover makes assembly of the isolator door and the latch mechanism much easier.
All standard isolator doors may be integrated into the latching mechanism in next to no time, based on the same principle. This saves time and money.
Precise adjustment of the mechanism
No more fiddly adjustment and protracted trial-and-error processes. Just play it safe.
In just a few turns of the screw, correct functioning of your isolator door system is guaranteed.
Readjustments as a result of altered siting conditions or heavy installed equipment in the door are also no problem, and there is no machining required.
Flexible positioning of the mounting plate
The mounting plate infill, available as a separate accessory, is easily adjustable in the depth and can be adapted to the adjacent mounting plate or even bayed directly without a gap in between.
Download:
Benefits in detail
(PDF)
Product information
Assembly and operating instructions
(German, English, French)
Technical details
(German)
Door latch checklist
(German, English)
Ordering information
(German)
Ordering information
(English)
Conversion help
| Width in mm | Height in mm | Depth in mm | New | Old |
| 100 | 1800 | 400 | 8950.840 | 8900.840 |
| 100 | 1800 | 500 | 8950.850 | 8900.850 |
| 100 | 2000 | 500 | 8950.050 | 8900.050 |
| 100 | 2000 | 600 | 8950.060 | 8900.060 |
| Precise dimensions can be taken from the detailed drawing |
Can a two-door enclosure be used as the main switch cabinet?
|
Can the cover be fitted on the left and right of the enclosure?
|
Can two-door enclosures also be used adjacent enclosures?
|
Which interconnecting rods should be used in a 1000 mm wide adjacent enclosure?
|
Is a tubular door frame required in order to use the isolator door technology?
|
Is the IP protection of the standard TS 8 impaired?
|
Is it necessary to earth the isolator door cover?
|