- Start
-
Products
- Innovations
- AX and KX
- VX25
- VX base/plinth system
- Support section
- Ri4Power system accessories
- RiLine Compact
- Blue e+ integration solution
- Blue e+ cooling units and IoT interface
- Blue e+ chillers
- Rittal efficiency check / Rittal service check
- CW 120 busbar machining
- Secarex
- LCP DX 35 kW (CW/DX)
- Secure Edge Data Center
- Innovations
-
Company
- Industries
-
Support
Benefits
- Maximum energy efficiency, thanks to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Control of the server inlet temperature
- The speed-regulated compressor ensures that the cooling output is ideally adapted to actual requirements
- Redundant temperature sensor integrated at the air end as standard
- Absorbed thermal energy is emitted to the ambient air at the site of the external condenser, without heating up the installation room
- Ideal for IT cooling in small and medium-sized locations
- Humidifier, reheater or condensate pump available on request
- Higher cooling outputs available on request
- Specific maintenance of the LCP DX, thanks to separation of cooling and server rack
Functions
Functions of the LCP Rack DX:
The LCP draws in air at the sides from the back of the server enclosures, cools it using compact, high-performance impellers, and blows the cooled air back into the front part of the server rack at the sides.
Functions of the LCP Inline DX:
The LCP is designed for siting within a bayed enclosure suite. Hot air is drawn in from the room or hot aisle at the rear of the device, cooled by the compact, high-performance impellers, and blown back into the room or cold aisle after cooling.
LCP Rack DX
| Installation in bayed enclosure suite | Flush/Rack DX | |
| Cooling medium | R410a | |
| Model No. | 3311.410 | 3311.420 |
| Rated operating voltage V, Hz | 380 V AC, 3~, 50 480 V AC, 3~, 60 | |
| Dimensions mm (W x H x D) | 300 x 2000 x 1000 | 300 x 2000 x 1200 |
| Number of fans | 4 | |
| Air throughput of fans | 4800 m³/h | |
| Cooling output | 12 kW | |
| Duty cycle % | 100 | |
| Type of connection (electrical) | Connection clamp | |
| Fans may be exchanged with the system operational | • | |
| EC fan | • | |
| Colour | RAL 7035 Special colours available on request | |
| Temperature control | Linear fan control Inverter-regulated compressor | |
| Accessories | ||
| Condenser unit | 3311.360 | |
| SNMP card | 3311.320 | |
LCP Inline DX
| Installation in bayed enclosure suite | Flush/Inline DX | |
| Cooling medium | R410a | |
| Model No. | 3311.430 | 3311.440 |
| Rated operating voltage V, Hz | 380 V AC, 3~, 50 480 V AC, 3~, 60 | |
| Dimensions mm (W x H x D) | 300 x 2000 x 1000 | 300 x 2000 x 1200 |
| Number of fans | 4 | |
| Air throughput of fans | 4800 m³/h | |
| Cooling output | 12 kW | |
| Duty cycle % | 100 | |
| Type of connection (electrical) | Connection clamp | |
| Fans may be exchanged with the system operational | • | |
| EC fan | • | |
| Colour | RAL 7035 Special colours available on request | |
| Temperature control | Linear fan control Inverter-regulated compressor | |
| Accessories | ||
| Condenser unit | 3311.360 | |
| SNMP card | 3311.320 | |
Accessories for LCP DX
Condenser unit
The condenser unit is needed to operate the refrigerant-based LCPs, and comprises the external condenser and fan. The pipework between the LCP DX and the condenser is not included with the supply.
Refrigerant: R410a
- For LCP DX 3311.410, 3311.420, 3311.430, 3311.440
- Packs of: 1 pc(s).
- Model No. 3311.360
SNMP card
SNMP card as an accessory for connecting LCP Rack/Inline DX units to the network.
- For LCP DX 3311.410, 3311.420, 3311.430, 3311.440
- Packs of: 1 pc(s).
- Model No. 3311.320