Wishlist

System Light LED



Sensationally bright

  • The most innovative lighting technology, tailored to Rittal enclosures.
  • Do not settle for less! The new LED system light sets brand new standards in all areas.
  • Download our Innovations 2016 here

  • Innovative LED technology for even more light into the very last corner, from the roof to the base
  • Intelligent lighting, tailored to the geometry of the enclosure, thanks to a special optical cover with Fresnel structure

  • Optical cover with two different Fresnel structures
  • The cover is easily rotated – to adapt the light distribution to the current installation situation
  • Enormous luminous intensity from 900 to 1200 lumens, directed selectively into the enclosure

Time savings under control

  • Fast, tool-free assembly thanks to a latching hook system on a 25 mm pitch pattern of holes; simply latch and secure
  • Optional screw-fastening also available, or opt for complete flexibility with a magnetic attachment freely positionable inside the enclosure
  • May be fitted horizontally and vertically with no loss of space in the enclosure; existing rails and sections can simply be covered.
  • Lights with motion detectors are equipped with a rotating LED board as standard, allowing the direction of light to be perfectly adapted to any installation situation

Uncompromising switching

  • Rotating connectors support installation in the most confined spaces
  • Simple through-wiring based on the plug & play system
  • Variants with integral motion detectors eliminate the need for installing separate dooroperated switches
  • If additionally equipped with a socket, electricity will be available whenever it is needed for maintenance work
  • Suitable for immediate, global use with wide-range voltage 100 – 240 V (AC) and 24 V (DC)

2500.300

  • 1200 lumens output
  • 100 - 240 V AC
  • Adjustable light direction
  • Motion sensor

 

2500.220

  • 900 lumens output
  • 24 V DC
  • Adjustable light distribution

2500.210

  • 900 lumens output
  • 100 - 240 V AC
  • Socket
  • Adjustable light distribution

 

2500.200

  • 900 lumens output
  • 100 - 240 V AC
  • Adjustable light distribution

2500.310

  • 1200 lumens output
  • 100 - 240 V AC
  • Socket
  • Adjustable light direction
  • Motion sensor

Connection cables

2500.400
  • 3000 mm length
  • 3 pole, 100 - 240 V AC
  • Infeed
  • Orange
 
2500.410
  • 3000 mm length
  • 2 pole, 24 V DC
  • Infeed
  • Black
 
2500.430
  • 1000 mm length
  • 3 pole, 100 - 240 V AC
  • Through-wiring
  • Orange
 
2500.440
  • 1000 mm length
  • 2 pole, 24 V DC
  • Through-wiring
  • Black

Door operated switch

2500.460
  • ENEC
  • 600 mm length
  • 230 V AC 1A
  • Black
 
2500.470
  • UL
  • 600 mm length
  • 230 V AC 1A
  • Black