Cable routing and shunting rings
-
Cable manager
For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.
-
Cable shunting ring
For flexible, system-compatible cable routing at the side of the 482.6 mm (19") mounting angles.
-
Shunting ring
To accommodate large quantities of cables, for side attachment to 482.6 mm (19˝) sections and mounting frames in 800 mm wide network enclosures.
-
Fibre-optic shunting rings
The inner body is grooved, for the insertion of shunting or jumper cables into these, a rubber ring holds different fibre-optic cables with diameters of up to 4.5 mm.
-
Surplus cable holder
For fastening at the rear area of the enclosure, or at the side of network enclosures.