Baying VX
-
Baying block, internal for VX, VX IT
Supports flexible positioning and all-round mounting at the baying point. Side mounting creates a flush surface, suitable for top mounting.
-
Baying connector, external for VX, VX IT
For mounting on the vertical enclosure sections from the outside.
-
Quick-fit baying clamps for VX
Simply attach the screws, insert the quick-fit baying clamp, tap in with a hammer and lock.
-
Baying bracket, internal for VX, VX IT
Supports flexible positioning and all-round mounting at the baying point. Fast, secure installation, optionally from the front or from the side, may also be used for baying to the VX base/plinth system.
-
Combination angle for VX, TS
For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
-
Baying kit, VX25 to TS 8
For extending existing TS 8 bayed enclosure suites with VX25 enclosures.
-
Baying seal for VX
For individual use, for baying on all existing enclosure sizes. The seal sits securely around the section edge, and is easily removed at any time without leaving any residues. It is also reusable.