Supports
-
Support for mousepad, pull-out With mouse holder
For screw-fastening into the fold-out tray, fits all standard mousepads up to 250 x 205 mm.
-
Keyboard support for command panels or surfaces
Adjustable to different keyboard depths via a simple slide function.
-
Utility bar, vertically hinged
To support standard keyboards during programming and servicing work. Mounting distance between utility bars at least 300 mm to allow problem-free insertion.
-
Support for mousepad for command panels or surfaces
The angle of the mousepad support is individually adjustable.
-
Support for mousepad, vertically hinged
For mounting on the left/right beneath the support for keyboards, latches home automatically, both when retracted and extended.
-
Base for tubular door frame
The space-saving alternative to component shelves for accommodating tower PCs (maximum 20 kg). For screw-fastening to the tubular door frame of 600 mm wide enclosures.