Cable routing in front of 19" level
-
Cable management panel with steel rings
For horizontal management of the patch cables, with 5 cable shunting rings.
-
Cable management panel with plastic rings
For horizontal management of the patch cables, with 5 cable shunting rings.
-
Cable management panel with cable routing bars
For horizontal management of the patch cables with cable routing bars, allows user-friendly modification and extension of the cabling by opening the individual cable routing bars.
-
Cable management panel with front flap
Cable routing chamber with cut-outs from above, equipped with a flap and quick-release fasteners at the front for optimum access, insertion from the rear via a cut-out with brush strips.
-
Cable management duct, horizontal 482.6 mm (19")
Facilitates concealed, simple cable routing of large quantities of cables within the 482.6 mm (19˝) attachment level, for simple handling, the entire front panel may be removed via quick-release fasteners.
-
Cable tray, 2 U
To accommodate fibre-optic and copper cables, fibres from the patch panels are placed into the tray via openings and may be distributed at the sides.
-
Fibre-optic cable management panel, 1 U 482.6 mm (19")
1 U, four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres.
-
Cable routing across the 482.6 mm (19") mounting level C rail
For fastening across all 482.6 mm (19˝) mounting angles.
-
Cable routing across the 482.6 mm (19") mounting level
For fastening across all 482.6 mm (19˝) mounting angles, for cable ties.
-
Cable management panel with brush strip 482.6 mm (19")
With cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert, accommodation facility for cable clamp straps.