Cable entry, modular
-
Seal insert For plastic gland plate, modular and sealing frame, modular
The slotted seal inserts, in conjunction with the inlays, allow individual cable entry, even with preassembled cables.
-
Sealing frame, modular
For the universal use on all surfaces and walls, for feeding through pre-fabricated cables with connectors. Can also be mounted onto 24-pole or 16-pole connector cut-outs.
-
Locking clip for seal insert
The locking clips in conjunction with the modular plastic gland plate hold the seal inserts so they are not accidentally pushed into the enclosure.
-
Inlay For plastic gland plate, modular and sealing frame, modular
Individual inserts to subdivide the cut-outs in the modular plastic gland plate and the modular sealing frame.
-
Plastic gland plate, modular with metric knockouts, for AX
Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).