Small enclosures
-
Polycarbonate enclosures PK
Wall-mounted enclosure of fibreglass-reinforced polycarbonate with either grey or transparent cover. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.
-
Cast aluminium enclosures GA
Robust wall-mounted enclosure made from cast aluminium, spray-finished. Protection category IP 66. Optimum corrosion protection makes it ideal for use in harsh environments. Simple interior installation.
-
Small enclosures KX Terminal box KX, sheet steel, without gland plate
The small enclosure KX, terminal box KX, without a gland plate allows for flexible interior installation while maintaining a high protection category.
-
Small enclosures KX Terminal box KX, sheet steel, with gland plate
The small enclosure KX, terminal box KX, with a gland plate allows for flexible interior installation and simple cable entry with optimum use of space.
-
Terminal box KX Stainless steel
The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.
-
Small enclosures KX E-Box KX, sheet steel
The small enclosure KX, E-Box KX (sheet steel), offers remarkable ease of assembly and flexibility when selecting lock systems.
-
E-Box KX Stainless steel
The stainless steel E-Box KX provides user-friendly assembly as well as flexibility when choosing your lock system. The 180° hinges supplied as standard provide excellent accessibility to the enclosure interior.
-
Small enclosures KX Bus enclosures KX, sheet steel, with mini cam lock
Wall-mounted enclosure made from sheet steel, with cover and viewing panel. Protection category IP 65/NEMA 12. For installing most brands of bus modules and sensors.
-
Small enclosures KX Bus enclosures KX, sheet steel, with double-bit insert
Wall-mounted enclosure made from sheet steel, with cover and viewing panel. Protection category IP 65/NEMA 12. For installing most brands of bus modules and sensors.
-
Bus enclosures KX Stainless steel
The stainless steel bus enclosure KX offers excellent accessibility with 180° hinges as standard, plus a high protection category of IP 66.
-
Terminal boxes KL
Wall-mounted enclosure with cover made from sheet steel or stainless steel, available in versions with gland plate (protection category IP55), and without gland plate (protection category IP66). Effortless wall-mounting thanks to rear panel with holes. Maximum flexibility with cable entry. Safe PE conductor connection from enclosure to cover.
-
Bus enclosures BG Stainless steel
Stainless steel bus enclosures 1.4301 (AISI 304), incl. 180° hinge. Protection category IP 66.