Component shelves for attachment to the 482.6 mm (19") section
-
Component shelf, 482.6 mm (19") configuration Enclosures with L-shaped mounting angles front and rear
Provide several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable, load capacity: 50 kg.
-
Component shelf 1 U, static installation 482.6 mm (19") system punchings
482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg.