Operating housings/ support arm systems/ stand systems
-
Command panels
Command panels in aluminium and sheet steel meet the most discerning requirements when it comes to ergonomics and efficient assembly. The perfect marriage between design and function. There is also the option of combining with Rittal support arm systems and pedestals. Configurators enable time-saving planning. Available off-the-shelf.
-
Support arm systems
Support arm systems CP40/60/120/180 for use in the static load range from 400 to 1800 N. Endless combination possibilities, with a broad diversity of functions. Reliable cable protection in all applications. The support arm configurator is the perfect planning tool for fast, safe design of a support arm system to suit your application.
-
Stand systems
Strong pillars for your application. All ergonomic and technical requirements are met. Suitable for every enclosure type, for the secure accommodation of cables.