Rails right angle section and C-section
-
Cable clamp rail Right-angle section for VX, TS, VX SE, PC, base/plinth system VX
For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.
-
Cable clamp rail, depth-variable for VX IT, TE
For VX IT and TE. Allows their length to be flexibly adapted to the existing mounting distance between the two 482.6 mm (19") mounting levels.
-
Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths
For TS, PC, TP universal console, base/plinth, for strain relief with cable entry.
-
Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP
For strain relief with cable entry. The length of the cable clamp rail is tailored to the width of the mounting plate. The mounting bracket included with the supply supports three different installation situations on the mounting plate.
-
Cable clamping bracket
For installing in the operating housing with support arm cut-out Ø 130 mm or 120 x 65 mm, cable clamping optionally via cable clamps or cable ties.
-
Combination rails for VX, VX IT, TX CableNet
Combination of a C rail for cable clamping with cable clamps and a cable guide rail with T-heads for cable routing. The cables can optionally be secured to the combination rail with cable clamps, cable ties or velcro fasteners to be relieved of strain.
-
Angle bracket for combination rail
For variable mounting of combination rails between two punched sections with mounting flanges in the enclosure interior.