Imperial installation
-
Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides
Mounting between the 482.6 mm (19") front and rear adaptor sections or 482.6 mm (19") adaptor pieces.
-
Slide rail VX for adaptor section 482.6 mm (19") with attachment on one side
Mounted on the adaptor section , 482.6 mm (19").
-
Slide rail For TS adaptor section, one-sided mounting
With one-sided mounting on the 482.6 mm (19") adaptor sections.
-
Slide rail For TS adaptor section, two-sided mounting
With two-sided mounting between the 482.6 mm (19˝) front and rear adaptor sections or 482.6 mm (19˝) adaptor pieces.
-
482.6 mm (19") fastener, 1 U with contact
Assembly component for one 482.6 mm (19") mounting level
-
Assembly screws
For electronic equipment, 482.6 mm (19˝) installed components and blanking plates.