Mounting plates
-
Partial mounting plates for VX, VX SE, PC, IW
To accommodate additional components inside the enclosure. Partial mounting plates can be used extremely flexibly, providing a platform for a diverse range of applications.
-
Partial assembly plate for VX, VX SE
To accommodate additional components inside the enclosure. Partial assembly plates are extremely versatile, providing a platform for a diverse range of applications.
-
Partial mounting plate holder for partial mounting plate VX
The partial mounting plate may be fitted set back by 20 mm behind the enclosure frame using the partial mounting plate holder, and also fastened to the frame from the outside. The partial mounting plate is also removable from the inside for servicing.
-
Accessories for mounting plate attachment
Accessories designed for dynamic loads and to secure mounting plates populated with heavy equipment.