Base/plinth system AX
-
Base/plinth trim panels, side, 100 mm for AX
To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Base/plinth trim panels, side, 200 mm for AX
To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Base/plinth corner piece with base/plinth trim panels, front and rear, 100 mm for AX, AX IT
Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.
-
Base/plinth corner piece with base/plinth trim panels, front and rear, 200 mm for AX
Base/plinth corner piece with large opening for optimum access to the screw-fastening point, may be concealed with a plastic corner cover.
-
Base mounting plate for base/plinth VX and AX and base/plinth, complete
For attaching the base/plinth to the floor without moving the enclosure or the bayed enclosure suite. For assembly screws up to Ø 12 mm.