Door variants
-
Lock components for VX
For retrofitting a glazed door or sheet steel door in place of a rear panel.
-
Lockable and adjacent door for VX
For example, if two 400 mm doors are used instead of one 800 mm wide door in order to comply with escape routes. May also be fitted instead of an 800 mm wide rear panel.
-
Shipping brace for door VX
To stabilise the door when transporting from an additional weight load of 15 kg.
-
Protective bar for VX, TS, SE
Prevents people from falling into the open enclosure frame. For 1200 mm enclosure width, may be shortened or divided for other sizes.
-
Holder for protective bars
For mounting on the vertical section. The protective bar is simply inserted.