Wall-mounted cooling units
-
Blue e+ S wall-mounted cooling unit 0.3 kW – 1 kW
Blue e+ S cooling units with tried-and-tested Blue e+ technology are the world's most energy-efficient cooling units. This means they reduce the carbon footprint of your machines and systems. Available in a brand new design with a host of smart functions.
-
Wall-mounted cooling unit Blue e+ 1.6 - 5.8 kW
Energy-efficient Blue e+ wall-mounted cooling units in output categories 1600 W to 5800 W. Average energy savings of 75% can be achieved with speed-regulated components and heat pipe technology. Available in sheet steel and stainless steel versions.
-
Wall-mounted cooling unit Blue e+ outdoor 1.5 kW – 5.0 kW
Energy-efficient Blue e+ outdoor wall-mounted cooling units in output categories ranging from 1500 W to 5000 W. With their high protection category of IP 56 / UL type 12/3R/4 and a temperature range of -30 °C to 60 °C, they provide optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.
-
Wall-mounted cooling unit Blue e+ chemical 1.6 - 5.8 kW
Energy-efficient Blue e+ wall-mounted chemical industry cooling units in output classes ranging from 1600 W to 5800 W. Thanks to a special surface finish, these units provide components with optimum protection in contaminated environments – especially in applications where the air may contain sulphuric acid aerosols.
-
Wall-mounted cooling unit Blue e+ IT
The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.
-
TopTherm wall-mounted cooling unit Blue e 0.3 - 4 kW
Energy-efficient Blue e wall-mounted cooling units in the output categories 300 W to 4000 W and with integral electrical condensate evaporator (from 1000 W). Available in the special formats "horizontal" and "flat".
-
TopTherm wall-mounted cooling unit Blue e, UL Type 3R/4 0.5 - 2.5 kW
Energy-efficient Blue e wall-mounted cooling units in output categories 500 W to 2,500 W with integral e-Comfort controller and electric condensate evaporation (from 1000 W) as standard, protection category UL Type 3R/4, 12.
-
TopTherm wall-mounted cooling unit Blue e, NEMA 4X 0.5 - 2.5 kW
Energy-efficient Blue e wall-mounted cooling units in power categories 500 W to 2,500 W with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.