Mounting accessories
-
Security clip for Blue e+ fan-and-filter units / outlet filters
To prevent unintentional opening of the louvred grille during special situations, the security clip can be installed under the function logo, without having to use any tools. It can be used during inspections, for example, or for transportation.
-
Display frame for Blue e+ roof-mounted cooling unit and VX25 Blue e+ integration solution
The display frame allows the touch display of the roof-mounted cooling unit Blue e+ or the VX25 Blue e+ integration solution to be positioned in the enclosure door.
-
Trim frame for slimline cooling units
Slimline cooling units can be internally or externally mounted on an enclosure door or wall. The trim frame presents a closed front for the cooling unit.
-
Quick-change frame for roof-mounted cooling units
Together with the seal, the lower part of the alternate frame is screw-fastened to the enclosure. In this way, it is possible to install and remove the connector-ready cooling unit with quick-release fasteners with the upper part of the alternate frame pre-fitted on the cooling unit.
-
Guide frame for Vario rack-mounted fan
Guide frame for Vario rack-mounted fan: Installation directly in the subrack or using two mounting brackets on the 482.6 mm (19") mounting angles.
-
Sheet steel door for wall-mounted cooling unit Blue e+ IT
For mounting the wall-mounted cooling unit. The cut-out in the door is arranged so that the wall-mounted cooling unit is positioned centrally on the door.
-
Roof plate for roof-mounted cooling unit Blue e+ IT
For mounting the roof-mounted cooling unit. The cut-out in the roof plate is arranged so that the roof-mounted cooling unit is positioned centrally on the enclosure.