Power distribution

Reliably on the right track

Forward-thinking solutions for modern low-voltage distribution

    • Busbar systems RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications. Busbar systems
    • Ri4Power TS 8 Modular system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 for use as control gear and power distributors up to 5500 A. Ri4Power TS 8
    • Ri4Power ISV distribution enclosure Modular installation system for distribution enclosures. Design certificate is compliant with standard DIN EN 61 439-1/-2. Ri4Power ISV distribution enclosure
    • IT power Power distribution and back-up are key elements of IT High Availability. Rack power distribution is available as standard PDU or modular power distribution (PSM) solutions. This allows for individually adapted rack PDU solutions from basic power distribution up to intelligent solutions with extensive measurement and management functions. IT power

RiLine60 conversion aid

Simply enter the item number of the old 60 mm SV busbar component. You will receive the corresponding RiLine60 alternative including the required accessories and up to three other variants.

Download RiLine60 conversion aid (MS Excel, 1.2 MB)