To the new website of www.rittal.com
Wishlist

Blue e+ cooling units and IoT interface

Efficient and networked

Thanks to the IoT interface, customers can integrate all Blue e+ cooling units and Blue e+ chillers into their own monitoring and energy management systems.

  • The world’s most efficient series of cooling units using the Blue e+ principle
  • Extension to 1.6 kW output class
  • Blue e+ technology now also in the roof-mounted cooling unit with 1.3 kW output class
  • IoT interface for intelligent networking of Blue e+ units and Rittal components with industrial communication networks

Blue e+ microsite

Wall-mounted cooling units

Roof-mounted units

IoT interface