LCP DX 35 kW (CW/DX)
Cooling as required
The LCP DX 35 kW is ideal for cooling small and medium-sized data centres. Available in two versions – as an LCP DX solution with a refrigerant circuit and as an innovative combined DX/CW version that also features a separate water circuit.
- The LCP is designed for siting within a bayed enclosure suite.
- Ideal for cooling small and medium-sized data centres
- Maximum energy efficiency due to EC fan technology and IT-based control
- Saves operating costs thanks to indirect free cooling
- Besides the new LCP DX 35 kW versions, further LCP DX versions are also available for the output range up to 12 kW / 20 kW