Optipanel configurator

The choice is yours

Standard range

  • Standard variants offer exceptional value for money
  • Available as standard off the shelf
  • Easy, fast and reliable selection
  • For front panel installations, tailored to the most common operating solutions

Configurable special solutions

  • Individual sizes, also for the direct installation of panels with no front plate
  • Complete solution diversity for virtually all applications
  • Maximum flexibility in design and function

Here you can choose a stylish, customised solution for the human/machine interface.
The configurator automatically guides you through the list of prompts, ensuring that your configurable special solution is complete and error-free. For a complete selection, request a quote, and you will receive a 3D representation for integration into your machine and plant design.

Compile your Optipanel now using the configurator .

Retrieve your last configuration to use as a template

Further information

Standard Optipanel range

For queries, please contact technical support on service number
+49 (0) 2772 505 9052, or send an e-mail to mtv@rittal.de