Baying enclosure system VX25, sheet steel
-
Baying enclosure system VX25 Basic enclosure
The standard in enclosure manufacturing: Enclosure frame with one or two front doors, rear panel, mounting plate, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.
-
Baying enclosure system VX25 Basic enclosure with glazed door
The VX basic enclosure with glazed door for industrial applications: Enclosure frame with glazed door at the front, rear door, roof plate, divided gland plates. Perfectly suited to efficient enclosure interior installation.
-
Baying enclosure system VX25 Electronic enclosure
Ideal for 482.6 mm (19") assemblies and 482.6 mm (19") slide-in equipment: With 482.6 mm (19") adaptor sections at the front, front frame, rear door, roof plate and divided gland plates.
-
Baying enclosure system VX25 IP 66/NEMA 4
Maximum protection category, suitable for global use – tested to the highest European and American standards: Enclosure frame with front door, rear panel, mounting plate, roof plate, base
-
Baying enclosure system VX25 Distribution enclosure
Baying systems VX as distribution enclosures, prepared for ISV installation modules
-
Baying enclosure system VX25 Modular enclosure
Baying systems VX, for installation with partial doors and internal separation in a modular design.
-
Baying enclosure system VX25 Fuse-switch-disconnector enclosure
Baying systems for the distribution of electrical power with NH slimline fuse-switch disconnectors (ABB or Jean Müller).
-
Baying enclosure system VX25 EMC
The large enclosures in the VX25 series offer a good level of shielding across a broad frequency range, even in the standard version. For increased EMC requirements, Rittal's VX25 enclosure is also available in a high RF attenuation version.
-
Accessories for VX25
Everything you need for enclosure configuration: The comprehensive range of accessories for all applications. Flexibility, assembly-friendliness and cost efficiency are available off the shelf.