Cable trays

  • System supports for cable routes for VX, VX IT
    System supports for cable routes for VX, VX IT

    Depth-variable support system facilitates the attachment of most common cable route systems, attachment to all 800 – 1200 mm deep network racks with external screw-fastening of the roof plate.

    More

  • Cable route for TS
    Cable route for TS

    For cable clamping and routing with network and server applications.

    More

  • Cable route for TE
    Cable route for TE

    For rear, side attachment of a cable tray to mounting frames inside enclosure systems TE, allows vertical cable management independently of the enclosure frame.

    More

  • Cable route, vertical for TS 8
    Cable route, vertical for TS 8

    For direct attachment between the roof and base frame of a 2000 mm high frame structure, installation position optionally on the inner or outer mounting level, route width 200 mm.

    More

+
[X] Close

Required