Baying systems TS 8 Busbar enclosures
Model No. | Width | Height | Depth | ||
---|---|---|---|---|---|
SV 9670.206 | 200 mm | 2000 mm | 600 mm | ||
SV 9670.208 | 200 mm | 2000 mm | 800 mm | ||
SV 9670.226 | 200 mm | 2200 mm | 600 mm | ||
Model No. | Width | Height | Depth | ||
---|---|---|---|---|---|
SV 9670.206 | 200 mm | 2000 mm | 600 mm | ||
SV 9670.208 | 200 mm | 2000 mm | 800 mm | ||
SV 9670.226 | 200 mm | 2200 mm | 600 mm | ||