Baying systems TS 8 Busbar enclosures

Model No. SV 9670.226

  Product Lifecycle  
Limited
  • Baying systems TS 8 Busbar enclosures

    Discontinued article.

    Information on the discontinued articles
    This item will be discontinued on: 15.02.2019 
    Close
    Product details

    Baying systems TS 8 as empty enclosure to accommodate vertical busbar systems.

    + Product description

    Material: Sheet steel
    Surface finish: Enclosure frame: Dipcoat-primed
    Roof, rear panel, front trim panel, gland plate: Dipcoat primed, powder-coated on the outside, textured paint
    Colour: RAL 7035
    Protection category IP to IEC 60 529: IP 55
    Basis of test: IEC 61 439-1/-2
    IEC 61 641
    Supply includes: Enclosure frame
    Front trim panel
    Roof
    Rear panel
    Gland plate
    Note: The busbar enclosure is on one base/plinth together with the main enclosure, i.e. please select a base/plinth for the main enclosure which is 200 mm wider.
    Dimensions: Width: 200 mm
    Height: 2200 mm
    Depth: 600 mm
    Packs of: 1 pc(s).
    Weight/pack: 36.6 kg
    EAN: 4028177574946
    Customs tariff number: 94032080
    ETIM 7.0: EC000268
    ETIM 6.0: EC000268
    eCl@ss 8.0/8.1: 27180101
    eCl@ss 6.0/6.1: 27180101
    Product description: SV Busbar enclosure, WHD: 200x2200x600 mm, sheet steel

    + Approvals

    Declarations:
    Declaration of conformity: 
    (EN, DE)
    Manufacturer's declaration: 
    (EN, DE)

    + Downloads

    Data sheets:
    Technical details:  
    1CS   2CS   1DA   2DA   1DE   2DE   1EN   2EN   1ES   2ES   1FI   2FI   1FR   2FR   1HU   2HU   1IT   2IT   1NL   2NL   1NO   2NO   1PL   2PL   1RU   2RU   1SE   2SE   1TR   2TR   1ZH   2ZH  
    Documentation:
    Instructions: 
    (FR, EN, DE)

    + Add accessories

     Customers who interested in this item also interested in


     
     
     
     
     
     
     

     Baying systems TS 8 Busbar enclosures

    Model No. SV 9670.226

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close