Terminal box Form 4b for modular outgoing section

Model No. SV 9674.703

  Product Lifecycle  
Active
  • Terminal box Form 4b for modular outgoing section
    Product details

    For modular outgoing section, for shielding the connections (terminals) of the functinal space, busbar space and cable chamber.

    + Also required

    + Product description

    Description: For shielding the connections (terminals) of the compartment, busbar space and cable chamber in accordance with Form 4b to IEC 61 439-2. The terminal boxes are externally mounted on the compartment side panel modules (for internal compartmentalisation) in the cable chamber to match the heights of the compartments. If necessary, a clamping strip may be mounted on the cable retainer included with the supply.
    Material: Sheet steel, 1.5 mm
    Surface finish: Zinc-plated
    Supply includes: Assembly parts
    Note: For installation of the terminal boxes, the width of the cable chamber must be at least 400 mm
    To fit: Width: = 400 mm
    Width: = 600 mm
    Note: Enclosure width of the cable chamber
    To fit compartments: with height: 300 mm
    Packs of: 1 pc(s).
    Weight/pack: 2.4 kg
    EAN: 4028177606326
    Customs tariff number: 73269098
    ETIM 7.0: EC001900
    ETIM 6.0: EC001900
    eCl@ss 8.0/8.1: 27400613
    eCl@ss 6.0/6.1: 27400613
    Product description: SV Terminal box Form 4b, for compartment H: 300 mm

     
     
     
     
     
     
     

     Terminal box Form 4b for modular outgoing section

    Model No. SV 9674.703

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close