Punched sections with mounting flanges for coupling section

Model No. SV 9674.058

  Product Lifecycle  
Passive
  • Punched sections with mounting flanges for coupling section
  • Punched sections with mounting flanges for coupling section
Product details

For assembling a Maxi-PLS or Flat-PLS busbar system directly beneath or above the circuit-breaker.

+ Product description

Description: For assembling a Maxi-PLS or Flat-PLS busbar system directly beneath or above the circuit-breaker. This punched section with mounting flange may be used without conflict in conjunction with the compartment space side panel modules. It is attached to the outer level of the TS 8 enclosure system, but thanks to the PS punchings allows a mounting level as in the roof or base frame, thereby facilitating the use of busbar system attachment for the roof/base section.
Material: Sheet steel
Surface finish: Zinc-plated
Supply includes: Assembly parts
To fit: Enclosure type: TS
Width: = 800 mm
Depth: = 800 mm
Packs of: 2 pc(s).
Weight/pack: 1.8 kg
EAN: 4028177626522
Customs tariff number: 73269098
ETIM 7.0: EC001900
ETIM 6.0: EC001900
eCl@ss 8.0/8.1: 27400613
eCl@ss 6.0/6.1: 27400613
Product description: SV Punched sections with mounting flange, for coupling section, for TS (W/D: 800 mm)

 Punched sections with mounting flanges for coupling section

Model No. SV 9674.058

Close
+
[X] Close

Required 

$nbsp;

Product data (ZIP)

Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

 I agree

Close