System accessories Flex-Block base/plinth system Flex-Block corner pieces for TS, TS IT, SE, PC High-strength plastic corner pieces for individual tool-free assembly with Flex-Block trim panels and accessories. Material: – Corner pieces: Fibreglass-reinforced plastic – Cover caps: ABS Colour: – RAL 9005 Supply includes: – 1 set = 4 corner pieces 4 cover caps Assembly parts for mounting on the enclosure Corner pieces height mm Model No. 100 8100.000 200 8200.000 Accessories: – Flex-Block trim panels, see page 13. – Punched rail 23 x 23 mm, see Innovations 2012, page 55 – Baying clip (TS 8000.100), see Innovations 2012, page 55 – Adaptor sleeve (TS 8000.500), see Innovations 2012, page 55 – Base assembly plate (SO 2817.000), see Catalogue 33, page 546. Flex-Block trim panels for Flex-Block corner pieces For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth. Material: – Trim panels: Sheet steel Colour: – RAL 9005 Supply includes: – 1 set = 2 trim panels 100 mm high, sealed For enclosure width and depth in mm Model No. 300 8100.300 400 8100.400 500 8100.500 600 8100.600 800 8100.800 1000 8100.010 1200 8100.120 1600 8100.160 1800 8100.180 200 mm high, sealed For enclosure width and depth in mm Model No. 300 8200.300 400 8200.400 500 8200.500 600 8200.600 800 8200.800 1000 8200.010 1200 8200.120 100 mm high, vented For enclosure width and depth in mm Model No. 600 8100.602 800 8100.802 Accessories: – Filter mats for vented Flex-Block trim panels (TS 7583.500), see Innovations 2012, page 55. Rittal Innovations 2013 13
Innovations 2013
To see the actual publication please follow the link above