Support arm system CP 40/60 - Connection console VESA 75/100 - Angle adaptor 90°

Innovations 2013

Stand systems Operating housings Page 16 The welded alternative to the pedestal, complete ◾ Open pedestal for retrospective cable entry with pre-assembled connectors Pedestal, open Material: – Steel Surface finish: – Spray-finished Colour: – RAL 7035 Available from August 2013 Photo shows a configuration example with equipment not included in the scope of supply. Weight load kg 40 Model No. 6106.500 Scope of supply Base plate cross-section W x H x D mm 400 x 10 x 400 Pedestal tube cross-section W x D mm 86 x 73 Pedestal tube wall thickness mm 3 Overall height mm 1093 Accessories Attachment CP 60, for support arm connection Ø 130 mm 6206.320 Attachment CP 60, for support arm connection ▭ 120 x 65 mm 6206.360 Coupling CP 60, for support arm connection Ø 130 mm 6206.300 Coupling CP 60, for support arm connection ▭ 120 x 65 mm 6206.340 22 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above