SE 8 free-standing enclosure system

Innovations 2013

Support arm system CP 40/60 Connection console VESA 75/100 For rear connection of ◾ Slimline operating housings ◾ Commercially available TFTs ◾ Industrial PCs with VESA 75/100 connection Connection to Rittal support arm systems ◾ CP 40 ◾ CP 60 ◾ CP 120 via adaptor from support arm connection Ø 130 mm to ▭ 120 x 65 mm Benefits: ◾ Fast, simple one-man assembly using machined keyholes ◾ More space for installation and servicing ◾ Cables may be routed to devices outside and inside the console ◾ Removable cover for simple cable routing and access to interior device connections ◾ Integral cable clamping facilities ◾ Cover with captive screws Material: – Cast aluminium Colour: – Connection console: RAL 7035 – Cover: RAL 7024 Supply includes: – Seals and assembly parts – Cable ties for cable clamping Weight kg Model No. 1.1 6206.480 Available from August 2013 Also required: – Attachment CP 60 for support arm connection ▭ 120 x 65 mm CP 6206.360 – Coupling CP 60 for support arm connection ▭ 120 x 65 mm CP 6206.340 – Tilting adaptor 10° for support arm connection ▭ 120 x 65 mm CP 6206.440 – Coupling CP 40 for support arm connection ▭ 120 x 65 mm CP 6501.130 – Tilting adaptor +/–45° for support arm connection ▭ 120 x 65 mm CP 6206.460 – Adaptor from support arm connection Ø 130 mm to ▭ 120 x 65 mm CP 6212.500 Optionally available: – Installation of an internal mounting plate e.g. for the attachment of connectors (whilst retaining a high protection category). – 3-part layout optionally allows suspended devices to be quickly exchanged. Technical details: Available on the Internet. VESA connection hole pattern 100 75 100 75 Angle adaptor 90° For support arm combination CP 60 to CP 40 Application: ◾ Connection component from CP 60 horizontal to CP 40 vertical ◾ For external mounting of small, slimline operating housings with CP 40 components, if the greater load capacity of CP 60 is needed for large jib lengths or if an intermediate hinge is required for the application Benefits: ◾ With integral adjustment facility ◾ Removable cover for simple cable entry Material: – Angle adaptor 90°: Cast aluminium – Cover: Plastic Colour: – Angle adaptor 90°: RAL 7035 – Cover: RAL 7024 Supply includes: – Seals – Adjusting screws – Self-tapping screws and clamping screws for support section attachment Weight kg Model No. 1.0 6206.640 Available from August 2013 Accessories: – Mounting component for signal pillars (CP 6206.900), for external mounting on the cover, see Innovations 2012, page 45. Optionally available: – Height adjustment can easily be provided on request Technical details: Available on the Internet. Rittal Innovations 2013 23


Innovations 2013
To see the actual publication please follow the link above