Flex-Block corner pieces - Flex-Block trim panels

Innovations 2013

System accessories Flex-Block base/plinth system The Rittal base/plinth system Flex-Block Freely combinable base/plinth system for virtually any application. Because the corner pieces and trim panels are packaged separately, it is possible to respond individually to any application. The enclosure load rests on the corner pieces, so that the trim panels can be attached or removed at any time by using clips. The base/plinth trim panels are symmetrical and are readily exchanged in the width and depth. This creates unprecedented flexibility and great savings potential with base/plinth configuration. One Model No. for the Flex-Block trim panels front and rear One Model No. for the Flex-Block corner pieces front and rear Base/plinth, height 100 mm One Model No. for the Flex-Block trim panels at the sides Base/plinth, height 200 mm with 200 mm trim panel Base/plinth, height 200 mm. Combination 100 mm and 200 mm trim panel Functional and cost benefits Order includes Functional benefits One complete Flex-Block base/plinth Savings potential for 100 mm high Flex-Block compared with complete base/plinth Flex-Block 3 packs of Flex-Block corner pieces The enclosures rest securely on the corner pieces. Transport option using forklift or pallet truck with free-standing enclosures is supported. 12 trim panels 3 packs of Flex-Block corner pieces 4 packs of Flex-Block trim panels Completely closed suite of base/plinths, no trim panels between the enclosure panels. This means more space for assembly and cable entry. 4 trim panels 3 packs of Flex-Block corner pieces 2 packs of Flex-Block trim panels Trim panels are only needed in the area on view; there are no trim panels between the enclosure panels. This means more space for assembly and cable entry. 8 trim panels Other options: ◾ ◾ Cable clamp may be configured individually in every enclosure panel using system accessories. With 200 mm Flex-Block corner pieces, either 100 mm high or 200 mm high trim panels may be used. 12 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above