RiLine NH fuse elements Material: – Fibreglass-reinforced polyamide – Fire protection corresponding to UL 94-V0 – Contact tracks: Electrolytic copper, silver-plated Colour: – Chassis: RAL 7035 – Cover: RAL 7001 Basis of test: – IEC/EN 60 947-3 – EN 60 269-2 (fuse inserts) Technical details: Available on the Internet. NH fuse-switch disconnectors size 000 (3-pole) with electronic fuse monitoring Rated operating current Packs of 100 A Rated operating voltage 690 V~ Cable outlet Bottom Type of connection Box terminal Connection of round conductors mm2 2.5 – 50 Width mm 53 Height mm 213 For bar systems with centre-to-centre spacing mm 60 For bar thickness mm 5/10 Model No. 1 3431.035 Accessories Micro-switch 5 3071.000 34 Rittal Innovations 2013
Innovations 2013
To see the actual publication please follow the link above