RiMatrix S at a glance Security rooms Containers LER Extend – Fire resistance EI 90 to EN 1363, systemtested – Dust- and watertight to IP 56 to IEC 60 529 – Protection from unauthorised access – Resistance class II – EMC basic protection – Flue gas-tightness based on EN 1634-3 – Shock test with 3,000 Nm energy after 30 minutes flame impingement over standard temperature curve Construction of the LER room systems – Element core made of thermally effective insulation substance – Robust, encapsulated sheet steel cassette panels – Innovative connection technology using patented profile technology – Use of temperature- and humidity-resistant seals – Use of fire protection valves – Dismantling and reassembly is possible at any time IT system container Robust sheet steel container specifically designed for IT applications. The reinforced frame structure allows optimum weight distribution. Housed interior wall structure with thermal insulating materials. – Vandal-resistant inner zone to resistance class II – Fire resistance EI 30 to EN 1363 – EMC basic protection – Dust- and watertight to IP 54 to IEC 60 529 Single 6 security room LER Double 6 security room LER Single 9 security room LER Double 9 security room LER Single 6 container Single 9 container 7998.306 7998.307 7998.606 7998.607 7998.206 7998.506 EI 90 to EN 1363/F90 to DIN 4102 EI 30 to EN 1363 WK II WK II Optional – ◾ IP 56 IP 56 IP 54 IP 54 ◾ – ◾ – ◾ ◾ Optional, extinguisher nozzle only in the area to be extinguished Optional, extinguisher nozzle only in the area to be extinguished – Optional 2950 4974 2950 4974 3000 3000 2800 2800 2800 2800 3000 3000 7500 7500 7500 7500 7250 7250 6 12 8 16 6 8 1 2 1 2 1 1 1 x PMC 120 60 kW + 20 kW 2 x PMC 120 none none 1 x PMC 120 2 x (60 kW + 20 kW) 60 kW + 20 kW none Rittal Innovations 2013 55
Innovations 2013
To see the actual publication please follow the link above