Rail systems - Rails for interior installation - TS punched section with mounting flange, 17 x 73 mm

Innovations 2013

System accessories Roof Roof plate IP 4X for TS For enclosures without roof plate and in exchange for the standard roof in other TS enclosures. In order to achieve a protection category of IP 41, a standard roof plate IP 54 should be fitted above the IP 4X roof plate using four spacers (7967.000, 1 pack). Material: – Sheet steel, 1.5 mm Surface finish: – Textured paint Colour: – RAL 7035 Supply includes: – Assembly parts Width mm Depth mm Packs of Model No. 400 600 1 9671.364 600 600 1 9671.366 800 600 1 9671.368 400 800 1 9671.384 600 800 1 9671.386 800 800 1 9671.388 Eyebolts for TS, SE, PC For crane transportation of enclosures, where not already included in the supply. Thread: M12 Material: – Stainless steel 1.4301 (AISI 304) Packs of Model No. 4 4568.500 Universal light with integral motion detector The new generation of the tried-and-tested universal light. Benefits: ◾ Insulated plastic enclosure, protection class I ◾ Novel 18 W compact fluorescent tube with the same light output as previous tubes with 26 W ◾ The universal light is easily fastened to the enclosure Material: – Plastic Supply includes: – Mounting clips Also required: – Connection accessories, see Cat. 33, page 684. Technical specifications Socket Width mm Height mm Depth mm Model No. Approvals 18 W, 110 – 240 V, 50 – 60 Hz Earthing pin 343 95 55 4155.110 VDE – 343 95 55 4155.010 VDE – 343 95 55 4155.510 UL 30 Rittal Innovations 2013


Innovations 2013
To see the actual publication please follow the link above