Connection components for Maxi-PLS/Flat-PLS

Innovations 2013

Ri4Power/ISV distribution enclosures Accessories Wiring system for Ri4Power with internal compartmentalisation The wiring system facilitates vertical and horizontal cable routing in conjunction with internal Form 2-4 separation. For vertical cable routing, pre-punched cut-outs are provided in the mounting brackets for compartment dividers, which can easily be knocked out and used to install a vertical wiring channel. Horizontal cable routing occurs behind the front trim panels. This entails fitting a wiring trim panel which is suitable for accommodating a wiring channel while at the same time concealing the busbar system. Wiring trim panel Inner front cover of the main busbar system with the option of mounting a wiring channel size W x D 40 x 20 mm. For use in Ri4Power switchgear with 300 mm high front trim panels. Material: – Sheet steel, zinc-plated Supply includes: – Assembly parts For enclosure width mm Packs of Model No. 400/600 1 set 9674.550 800/1000/1200 1 set 9674.560 Mounting angles for TS, SE For vertical sub-division of the support frame in the TS/SE enclosure. Material: – Sheet steel Note: – 1 HU ≙ 150 mm Height unit (HU) Packs of Model No. 5 750 mm 2 9666.705 6 900 mm 2 9666.706 7 1050 mm 2 9666.707 11 1650 mm 2 9666.711 Installation kit for TS, SE ◾ For mounting installation modules in TS/SE enclosures ◾ Also suitable for use in stainless steel enclosures Material: – Sheet steel Supply includes: – Mounting aid support – Contact hazard protection – Support for contact hazard protection – Basic supports for frame holders – Assembly parts Note: – 1 WU ≙ 250 mm – 1 HU ≙ 150 mm For enclosure type Packs of Design: Sheet steel, spray-finished Model No. 8684.500 8685.500 8686.500 5830.500 Design: Stainless steel 1.4301 Model No. 8457.600 5851.500 Enclosure width (mm) 600 Enclosure height (mm) 1800 Enclosure depth (mm) 400/500/600 Width unit (WU) 2 Height unit (HU) 11 Model No. 1 9666.930 Also required Mounting angle 1650 mm, 11 HU 2 9666.711 Accessories Cross rail 500 mm, 2 WU 2 9666.722 Mounting angle 300 mm, 2 HU 2 9666.702 Mounting angle 450 mm, 3 HU 2 9666.703 Mounting angle 600 mm, 4 HU 2 9666.704 Mounting angle 750 mm, 5 HU 2 9666.705 Mounting angle 900 mm, 6 HU 2 9666.706 Mounting angle 1050 mm, 7 HU 2 9666.707 Depth stay for enclosure depth 400/500/600 mm 2 9666.730 Equipment support connectors 4 9666.740 Rittal Innovations 2013 35


Innovations 2013
To see the actual publication please follow the link above